JAJSVL2A November 2024 – January 2025 TLV61047
PRODUCTION DATA
In this design example, TLV61047 VOUT is configured as 28V with a input source from 9V to 20V. The principles of the components selection, including the inductor, input and output capacitors diode are the same with those in the example of 12V Output Boost Converter.