JAJSVL2A November 2024 – January 2025 TLV61047
PRODUCTION DATA
TLV61047 is a boost DC/DC converter integrating a power switch and loop compensation circuits. The device has input range from 2.6V to 20V, with output voltage covers up to 28V. The TLV61047 adopts the current-mode control with adaptive constant off-time. The switching frequency is quasi-constant and internally set to either 1.6MHz (TLV61047) or 0.6MHz (TLV610471) allowing the use of extremely small surface mount inductor and capacitors. The following design procedure can be used to select component values for the TLV61047.