JAJSVL2A November 2024 – January 2025 TLV61047
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | DDC NO. | ||
SW | 1 | PWR | The switch pin of the converter. It is connected to the drain of the internal power MOSFET. |
GND | 2 | G | Ground. |
FB | 3 | I | Voltage feedback of output voltage. Connected to the center tap of a resistor divider to program the output voltage. |
EN | 4 | I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device and turns it into shutdown mode. |
VIN | 5 | I | IC power supply input. |