JAJSVL2A November 2024 – January 2025 TLV61047
PRODUCTION DATA
Output voltage is programmed via external resistor divider. By selecting the external resistor divider RFBT and RFBB, as shown in Figure 8-1, the output voltage is programmed to the desired value. When the output voltage is regulated, the typical voltage at the FB pin is VREF of 1.233V.
where
For best accuracy, RFBB should be kept smaller than 150kΩ to ensure the current flowing through RFBB is at least 100 times larger than the FB pin leakage current. Changing RFBB towards a lower value increases the immunity against noise injection. Changing the RFBB towards a higher value reduces the quiescent current for achieving higher efficiency at low load currents.