JAJSVL2 November 2024 TLV61047
PRODUCTION DATA
When the input voltage is above typical UVLO rising threshold of 2.42V and the EN pin is pulled high, the TLV61047 is enabled. When the EN pin is pulled low, the TLV61047 stops the PWM switch and turns off the low side switch. The EN pin has an internal pull-down resistance of 1MΩ, the device is disabled when the EN pin is floating. In shutdown mode, less than 0.4µA(typical) input current is consumed.