JAJSH32 March 2019 TLV61048
ADVANCE INFORMATION for pre-production products; subject to change without notice.
For this design example, see parameters are shown in Table 1:
PARAMETERS | VALUE |
---|---|
Power input voltage | 1.5 V to 2.7 V |
Control input voltage | 3.3 V |
Output voltage | 12 V |
Frequency | 600 kHz |
Output current | 0 - 100 mA |