SLVSAF0A August 2010 – May 2015 TLV61225
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 6 | I | Enable input (1: enabled, 0: disabled). Must be actively tied high or low. |
FB | 2 | I | Output voltage sense input. Must be connected to VOUT. |
GND | 3 | — | Control / logic and power ground |
L | 5 | I | Connection for Inductor |
VIN | 1 | I | Boost converter input voltage |
VOUT | 4 | O | Boost converter output voltage |