SLVSAF0A August 2010 – May 2015 TLV61225
PRODUCTION DATA.
The power supply can be 1-cell or 2-cell alkaline, NiCd or NiMH batteries.
The input supply should be well regulated with the rating of TLV61225. If the input supply is located more than a few inches from the device, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic or tantalum capacitor with a value of 47 µF is a typical choice.