JAJSI98B June 2016 – March 2021 TLV627432
PRODUCTION DATA
TA | PART NUMBER | OUTPUT VOLTAGE SETTINGS (VSEL 1 - 3) | OUTPUT CURRENT | PACKAGE MARKING |
|
---|---|---|---|---|---|
–40°C to 85°C | TLV627432 | 1.2 V, 1.5 V, 1.8 V, 2.1 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V | 400 mA | 160322 |