over operating free-air temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
Pin voltage(2) |
VIN |
–0.3 |
6 |
V |
SW |
–0.3 |
VIN +0.3V |
V |
EN, VSEL1-3 |
–0.3 |
VIN +0.3V |
V |
VOS |
–0.3 |
3.7 |
V |
Operating junction temperature, TJ |
–40 |
125 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are
stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended
operating conditions is not implied. Exposure to absolute–maximum–rated conditions for extended periods may affect device
reliability.
(2) All voltage values are with respect to network ground terminal GND.