JAJSKM6 november 2020 TLV6700-Q1
PRODUCTION DATA
The outputs are often tied to VDD through a resistor. However, some applications may require the outputs to be pulled up to a higher or lower voltage than VDD to correctly interface with the input terminals of other devices.