JAJSKM6 november 2020 TLV6700-Q1
PRODUCTION DATA
For this design example, use the values summarized in Table 9-1 as the input parameters.
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Monitored voltage | 12-V nominal rail with maximum rising and falling thresholds of ±10% | VMON(UV)= 10.99 V (8.33%) ±2.94%, VMON(OV)= 13.14 V (8.33%) ±2.94% |