JAJSKM6 november 2020 TLV6700-Q1
PRODUCTION DATA
The inverting and noninverting configuration of the comparators forms a window-comparator detection circuit using a resistor divider network, as illustrated in Figure 8-1 and Figure 8-2. The input terminals can monitor any system voltage above 400 mV with the use of a resistor divider network. The INA+ and INB– terminals monitor for undervoltage and overvoltage conditions, respectively.