JAJSKM6 november 2020 TLV6700-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output rise time | VDD = 5 V, 10-mV input overdrive, RP = 10 kΩ, VO = (0.1 to 0.9) × VDD | 2.2 | µs | ||
tf | Output fall time | VDD = 5 V, 10-mV input overdrive, RP = 10 kΩ, VO = (0.1 to 0.9) × VDD | 0.22 | µs |