JAJSKM6 november 2020 TLV6700-Q1
PRODUCTION DATA
The TLV6700-Q1 device is a wide-supply voltage window comparator that operates over a VDD range of 1.8 to 18 V. The monitored voltages are set with the use of external resistors, so the device can be used either as a window comparator or as two independent overvoltage and undervoltage monitors.