JAJSKM6 november 2020 TLV6700-Q1
PRODUCTION DATA
The TLV6700-Q1 device is a wide-supply voltage window comparator that operates over a VDD range of 1.8 V to 18 V. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V for overvoltage and undervoltage detection. The device can be used either as a window comparator or as two independent voltage monitors. The monitored voltages are set with the use of external resistors.