JAJSPM6A november 2011 – april 2023 TLV701
PRODUCTION DATA
The TLV701 LDO regulator is designed for battery-powered applications and is a good attachment to low-power microcontrollers (such as the MSP430) because of the device low IQ performance across the entire load current range. The ultra-low supply current of the TLV701 maximizes efficiency at light loads, and the high input voltage range and flexibility of output voltage selection in fixed output levels makes the device applicable for supplies such as unconditioned solar panels.