JAJSED6D August 2013 – July 2019 TLV702-Q1
PRODUCTION DATA.
The enable pin (EN) is active high. The device is enabled when voltage at EN pin exceeds 0.9 V. The device is turned off when the EN pin is held at less than 0.4 V. When shutdown capability is not required, connect the EN pin to the IN pin.