JAJSJ01D May 2020 – February 2023 TLV7031-Q1 , TLV7032-Q1 , TLV7034-Q1 , TLV7041-Q1 , TLV7042-Q1 , TLV7044-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIO | Input Offset Voltage | VS = 1.8 V and 5 V, VCM = VS / 2 | ±0.1 | ±8 | mV | ||
| VHYS | Hysteresis | VS = 1.8 V and 5 V, VCM = VS / 2 | 3 | 10 | 25 | mV | |
| VCM | Common-mode voltage range | VEE | VCC + 0.1 | V | |||
| IB | Input bias current | 2 | pA | ||||
| IOS | Input offset current | 1 | pA | ||||
| VOH | Output voltage high (push-pull only) | VS = 5 V, VEE = 0 V, IO = 3 mA | 4.65 | 4.8 | V | ||
| VOL | Output voltage low | VS = 5 V, VEE = 0 V, IO = 3 mA | 250 | 350 | mV | ||
| ILKG | Output leakage current (open-drain only) |
VS = 5 V, VID = +0.1 V (output high), VPULLUP = VCC |
100 | pA | |||
| CMRR | Common-mode rejection ratio | VEE < VCM < VCC, VS = 5 V | 73 | dB | |||
| PSRR | Power supply rejection ratio | VS = 1.8 V to 5 V, VCM = VS / 2 | 77 | dB | |||
| ISC | Short-circuit current | VS = 5 V, sourcing (push-pull only) | 29 | mA | |||
| VS = 5 V, sinking | 33 | ||||||
| ICC | Supply current / Channel | VS = 1.8 V, no load, VID = –0.1 V (Output Low) | 315 | 750 | nA | ||