JAJSFM7A May 2018 – June 2018 TLV7081
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input Offset Voltage | VS = 1.8 V and 3.3 V, TA = –40°C to +125°C | –10 | ±1 | 10 | mV | |
dVIO/dT | Input Offset Voltage Drift | TA = –40°C to +125°C | ±3 | µV/℃ | |||
VHYS | Input Hysteresis Voltage | 10 | mV | ||||
VIN | Input Voltage Range (1) | 0 | 5.6 | V | |||
IBIAS | Input bias current | IN = 5.6 V, positive value means current entering pin (IN) | 3 | pA | |||
ILEAK | Input leakage current | IN = 5.6 V, VS = 0 V, positive value means current entering pin (IN) | 4 | pA | |||
CI | Input Capacitance | 1.9 | pF | ||||
VOL | Low-Level Output Voltage | Sinking 200 µA, measured relative to (V-) | 0.1 | V | |||
Sinking 2 mA, measured relative to (V-) | 0.4 | V | |||||
IO-SC | Short-circuit sink current | VS = 5 V | 45 | mA | |||
IO-LKG | Output Leakage Current | IN = (V+) + 0.1V (output high), VPULL-UP = (V+) | 130 | pA | |||
PSRR | Power Supply Rejection Ratio | VS = 1.8 V to 5 V | 75 | dB | |||
IS | Supply Current | no load, IN = (V+) – 0.1V (output low), TA = 25°C | 370 | 470 | nA | ||
no load, IN = (V+) – 0.1V (output low), TA = –40°C to +125°C | 630 |