JAJSFM7A May 2018 – June 2018 TLV7081
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | High-to-low propagation
delay (1) |
Input overdrive = –100 mV | 4 | µs | ||
tPLH | Low-to-high propagation
delay (1) |
Input overdrive = +100 mV, RPULL-UP = 4.99 kΩ | 4 | µs | ||
tF | Output fall time | Measured from 20% to 80% | 7 | ns | ||
tON | Start-up delay (2) | 1 | ms |