JAJSI89B December 2019 – April 2020 TLV751
PRODUCTION DATA.
Use the parameters listed in Table 2 for typical linear regulator applications.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 3.8 V |
Output voltage | 3.3 V, ±1% |
Input current | 500 mA (maximum) |
Output load | 500-mA dc |
Maximum ambient temperature | 70°C |