JAJSI89B December 2019 – April 2020 TLV751
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DSQ (Adjustable) | DSQ (Fixed) | ||
EN1 | 3 | 3 | Input | Enable pin. Drive EN1 greater than VEN1(HI) to turn on the regulator.
Drive EN1 less than VEN1(LO) to put the low-dropout (LDO) regulator into shutdown mode. |
EN2 | 5 | 5 | Input | Enable pin. Drive EN2 greater than VEN2(HI) to turn on the regulator.
Drive EN2 less than VEN2(LO) to put the LDO into shutdown mode. |
FB1 | 1 | — | — | For the adjustable version, this pin is used as an input to the control loop error amplifier and is used to set the output voltage of the LDO. |
FB2 | 7 | — | — | For the adjustable version, this pin is used as an input to the control loop error amplifier and is used to set the output voltage of the LDO. |
GND | 2, 4 | 2, 4 | — | Ground pin |
IN1 | 9 | 9 | Input | Input pin. For best transient response and to minimize input impedance, use the recommended value or larger ceramic capacitor from IN to ground; see the Recommended Operating Conditions table and the Input and Output Capacitor Selection section. Place the input capacitor as close to the output of the device as possible. |
IN2 | 6 | 6 | Input | Input pin. For best transient response and to minimize input impedance, use the recommended value or larger ceramic capacitor from IN to ground; see the Recommended Operating Conditions table and the Input and Output Capacitor Selection section. Place the input capacitor as close to the output of the device as possible. |
NC | — | 1, 7 | — | For the fixed version, this pin is not connected internally. |
OUT1 | 10 | 10 | Output | Regulated output voltage pin. A capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger ceramic capacitor from OUT to ground; see the Recommended Operating Conditions table and the Input and Output Capacitor Selection section. Place the output capacitor as close to output of the device as possible. |
OUT2 | 8 | 8 | Output | Regulated output voltage pin. A capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger ceramic capacitor from OUT to ground; see the Recommended Operating Conditions table and the Input and Output Capacitor Selection section. Place the output capacitor as close to output of the device as possible. |
Thermal pad | — | Connect the thermal pad to a large area GND plane for improved thermal performance. |