JAJSI88A December 2019 – March 2020 TLV752
PRODUCTION DATA.
Input and output capacitors are required to achieve the output voltage transient requirements. Capacitance values of 2.2 µF are selected to give the maximum output capacitance in a small, low-cost package; see the Input and Output Capacitor Selection section for details.
Figure 40 illustrates the output voltage of the TLV752. Set the output voltage using the resistor divider.