JAJSFH2C November 2017 – March 2024 TLV755P
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | DQN | DBV | DYD | DRV | ||
EN | 3 | 3 | 3 | 4 | I | Enable pin. Drive EN greater than VHI to turn on the regulator. Drive EN less than VLO to place the low-dropout regulator (LDO) into shutdown mode. |
GND | 2 | 2 | 2 | 3 | — | Ground pin. |
IN | 4 | 1 | 1 | 6 | I | Input pin. A capacitor with a value of 1µF or larger is required from this pin to ground.(1) See the Input and Output Capacitor Selection section for more information. |
NC | — | 4 | 4 | 2, 5 | — | No internal connection. |
OUT | 1 | 5 | 5 | 1 | O | Regulated output voltage pin. A capacitor with a value of 1µF or larger is required from this pin to ground.(1) See the Input and Output Capacitor Selection section for more information. |
Thermal pad | Pad | — | Pad | Pad | — | Connect the thermal pad to a large-area ground plane. The thermal pad is internally connected to GND. |