at operating temperature TJ = 25°C,
VIN = VOUT(NOM) + 1.5 V or 2.5 V (whichever is greater),
IOUT = 10 mA, CIN = 1.0 µF, and COUT = 1.0 µF (unless
otherwise noted)
Figure 5-1 VOUT
Accuracy vs IOUT Figure 5-3 IQ
vs Temperature Figure 5-5 IGND
vs IOUT
VIN = 5 V,
VOUT = 3.3 V, ramp rate = 0.5 A/µs |
Figure 5-7 IOUT
Transient From 1 mA to 1 A
VIN = 5 V
VOUT = 3.3 V, IOUT = 1 A, VIN ramp rate =
0.6 V/µs |
Figure 5-9 VIN
Transient in Dropout From 4 V to 13 VFigure 5-11 VDO
vs VIN Figure 5-13 UVLO Thresholds
vs Temperature Figure 5-15 Foldback
Current Limit vs Temperature
VOUT = 1.8 V,
VIN = 3.3 V |
Figure 5-17 PSRR vs
IOUT
IOUT = 0.1 A,
RMS noise BW = 10 Hz to 100 kHz |
Figure 5-19 Output Noise
(Vn) vs VOUTFigure 5-2 VOUT
Accuracy vs VIN Figure 5-4 IQ
Increase Below Minimum VIN
VIN = 5 V,
VOUT = 3.3 V, ramp rate = 0.4 A/µs |
Figure 5-6 IOUT
Transient From 0 mA to 100 mA
VIN = 5 V,
VOUT = 3.3 V, ramp rate = 0.8 A/µs |
Figure 5-8 IOUT
Transient From 250 mA to 850 mA
VOUT = 3.3 V,
IOUT = 33 µA, VIN ramp rate = 1.6 V/µs |
Figure 5-10 VIN
Transient From 5 V to 16 VFigure 5-12 VDO
vs VIN Figure 5-14 VDO
vs IOUT Figure 5-16 Foldback
Current Limit vs Temperature
VOUT = 1.8 V,
IOUT = 0.55 A |
Figure 5-18 PSRR vs
VIN
IOUT = 0.1 A,
COUT = 22 µF |
Figure 5-20 Inrush Current
With 22 µF at COUT