JAJSIJ0C February 2020 – April 2024 TLV761
PRODMIX
The TLV761 is a low quiescent current linear regulator designed for high current applications. Unlike most typical high current linear regulators, the TLV761 consumes significantly less quiescent current. This device delivers excellent line and load transient performance. The device is low noise and exhibits a very good PSRR. As a result, the TLV761 is designed for high current applications that require very sensitive power-supply rails.
This regulator offers both current limit and thermal protection. The operating ambient temperature range of the device is –40°C to +125°C.
Figure 7-2 shows a typical application circuit for this device.