JAJSIJ0D February 2020 – May 2025 TLV761
PRODUCTION DATA
| PIN | DESCRIPTION | |||
|---|---|---|---|---|
| NAME | DCY | KVU | FUNCTION | |
| GND | 1 | 1 | — | Ground pin |
| OUT | 2, Tab | 2, Tab | O | Output pin. Use the recommended capacitor value as listed in the Recommended Operating Conditions table. Place the output capacitor as close to the OUT and GND pins of the device as possible. |
| IN | 3 | 3 | I | Input pin. Use the recommended capacitor value as listed in the Recommended Operating Conditions table. Place the input capacitor as close to the IN and GND pins of the device as possible. |