JAJSIJ0C February 2020 – April 2024 TLV761
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Nominal output accuracy | TJ = 25°C | –1 | 1 | % | |
VOUT | Output accuracy over temperature | VIN ≥ 3.0V, VOUT(NOM) ≤ 9.0V, 1mA ≤ IOUT ≤ 1A | –1.75 | 1.75 | % | |
VOUT(NOM) > 9.0V, 1mA ≤ IOUT ≤ 1A | –1.5 | 1.5 | ||||
ΔVOUT(ΔVIN) | Line regulation(1) | VOUT(NOM) ≤ 9.0V, VOUT(NOM) + 1.5V ≤ VIN ≤ 16V, IOUT = 10mA | 0.02 | %/V | ||
VOUT(NOM) > 9.0V, VOUT(NOM) + 1.5V ≤ VIN ≤ 16V, IOUT = 10mA | 9.9 | mV | ||||
ΔVOUT(ΔIOUT) | Load regulation | 1mA ≤ IOUT ≤ 1A, VIN ≥ 3.0V | 0.1 | 0.75 | %/A | |
VDO | Dropout voltage(2) | VIN ≥ 3.0V, IOUT = 1A | 0.9 | 1.6 | V | |
ICL | Output current limit | VOUT = 0.9 x VOUT(NOM), VIN ≥ 3.0V | 1.1 | 1.6 | A | |
ISC | Short-circuit current limit | VOUT = 0V | 150 | 250 | 350 | mA |
IQ | Quiescent current | IOUT = 0mA | 65 | 100 | µA | |
IPULLDOWN | Output pulldown current(3) | VIN = 1.8V, VOUT = 2.5V | 0.7 | 1.1 | mA | |
PSRR | Power-supply rejection ratio | VIN = 3.3V, VOUT = 1.8V, IOUT = 300mA, f = 120Hz | 70 | dB | ||
Vn | Output noise voltage | BW = 10Hz to 100kHz, VIN = 3.3V, VOUT = 0.8V, IOUT = 100mA | 60 | µVRMS | ||
VUVLO+ | UVLO threshold rising | VIN rising | 2.2 | 2.4 | V | |
VUVLO(HYS) | UVLO hysteresis | 130 | mV | |||
VUVLO- | UVLO threshold falling | VIN falling | 1.9 | V | ||
TSD(shutdown) | Thermal shutdown temperature | Temperature increasing | 180 | ºC | ||
TSD(reset) | Thermal shutdown reset temperature | Temperature falling | 160 | ºC |