SNVSBY3A November 2020 – April 2021 TLV840-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
COMMON PARAMETERS | ||||||||
VDD | Input supply voltage | TLV840MAxL | 0.7 | 6 | V | |||
VIT– | Negative-going input threshold accuracy (1) | VIT- = 0.8 V to 1.7 V | –2.5 | ±0.5 | 2.5 | % | ||
VIT- = 1.8 V to 5.4 V | –2 | ±0.5 | 2 | |||||
VHYS | Hysteresis on VIT– pin | 2.5 | 5 | 7 | % | |||
IDD | Supply current into VDD pin (2) | VDD = 2 V; VIT– = 0.8 V to 1.8 V | 0.12 | 1.0 | µA | |||
VDD = 6 V; VIT– = 0.8 V to 5.4 V | 0.15 | 1.2 | ||||||
V MR_L | Manual reset logic low input (2) | 0.3VDD | V | |||||
V MR_H | Manual reset logic high input (2) | 0.7VDD | V | |||||
R MR | Manual reset internal pull-up resistance | 100 | kΩ | |||||
RCT | CT pin internal resistance | 500 | kΩ | |||||
TLV840MADL (Open-drain active-low) | ||||||||
VPOR | Power on Reset Voltage (3) | VOL(max) = 300 mV IOUT(Sink) = 15 µA |
700 | mV | ||||
VOL | Low level output voltage |
VDD = 0.7 V, 0.8 V ≤ VIT– ≤ 1.5 V IOUT(Sink) = 15 µA |
300 | mV | ||||
VDD =1.5 V, 1.6 V ≤ VIT– ≤ 3.3 V IOUT(Sink) = 500 µA |
300 | |||||||
VDD = 3.3 V, 3.4 V ≤ VIT– ≤ 5.5 V IOUT(Sink) = 2 mA |
300 | |||||||
Ilkg(OD) | Open-Drain output leakage current | VDD = VPULLUP = 6V TA = –40℃ to 85℃ |
10 | 100 | nA | |||
VDD = VPULLUP = 6V | 10 | 350 | nA | |||||
TLV840MAPL (Push-pull active-low) | ||||||||
VPOR | Power on Reset Voltage (3) | VOL(max) = 300 mV IOUT(Sink) = 15 µA |
700 | mV | ||||
VOL | Low level output voltage |
VDD = 0.7 V, 0.8 V ≤ VIT– ≤ 1.5 V IOUT(Sink) = 15 µA |
300 | mV | ||||
VDD = 1.5 V, 1.6 V ≤ VIT– ≤ 3.3 V IOUT(Sink) = 500 µA |
300 | |||||||
VDD = 3.3 V, 3.4 V ≤ VIT– ≤ 5.5 V IOUT(Sink) = 2 mA |
300 | |||||||
VOH | High level output voltage |
VDD = 1.8 V, 0.8 V ≤ VIT– ≤ 1.4 V IOUT(Source) = 500 µA |
0.8VDD | V | ||||
VDD = 3.3 V, 1.5 V ≤ VIT– ≤ 3.0 V IOUT(Source) = 500 µA |
0.8VDD | |||||||
VDD = 6 V, 3.1 V ≤ VIT– ≤ 5.5 V IOUT(Source) = 2 mA |
0.8VDD | |||||||
TLV840MAPH (Push-pull active-high) | ||||||||
VPOR | Power on Reset Voltage (3) | VOH(min) = 0.8VDD V IOUT (Source) = 15 uA |
900 | mV | ||||
VOL | Low level output voltage |
VDD=3.3 V 0.8 V ≤ VIT- ≤ 3.0 V IOUT(Sink) = 500 µA |
300 | mV | ||||
VDD=6 V 3.1 V ≤ VIT- ≤ 5.5 V IOUT(Sink) = 2 mA |
300 | mV | ||||||
VOH | High level output voltage |
VDD = 0.9 V 1 V ≤ VIT- ≤ 1.5 V IOUT(Sink) = 15 µA |
0.8VDD | V | ||||
VDD=1.5 V 1.6 V ≤ VIT- ≤ 3.3 V IOUT(Sink) = 500 µA |
0.8VDD | V | ||||||
VDD=3.3 V 3.4 V ≤ VIT- ≤ 5.5 V IOUT(Sink) = 2 mA |
0.8VDD | V |