JAJSFF0D February 2019 – August 2021 TLV9301 , TLV9302 , TLV9304
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = V– | ±0.5 | ±2.5 | mV | ||
TA = –40°C to 125°C | ±2.75 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | ±2 | µV/℃ | |||
PSRR | Input offset voltage versus power supply | VCM = V– | TA = –40°C to 125°C | ±2 | ±5 | µV/V | |
Channel separation | f = 0 Hz | 5 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±10 | pA | ||||
IOS | Input offset current | ±10 | pA | ||||
NOISE | |||||||
EN | Input voltage noise | f = 0.1 Hz to 10 Hz | 6 | µVPP | |||
1 | µVRMS | ||||||
eN | Input voltage noise density | f = 1 kHz | 33 | nV/√Hz | |||
f = 10 kHz | 30 | ||||||
iN | Input current noise | f = 1 kHz | 5 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.2 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | VS = 40 V, (V–) – 0.1 V < VCM < (V+) – 2 V | TA = –40°C to 125°C | 95 | 110 | dB | |
VS = 4.5 V, (V–) – 0.1 V < VCM < (V+) – 2 V | 90 | ||||||
(V+) – 2 V < VCM < (V+) + 0.1 V | See Common-Mode Voltage Range | ||||||
INPUT CAPACITANCE | |||||||
ZID | Differential | 110 || 4 | MΩ || pF | ||||
ZICM | Common-mode | 6 || 1.5 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 40 V, VCM = V– (V–) + 0.1 V < VO < (V+) – 0.1 V |
120 | 130 | dB | ||
TA = –40°C to 125°C | 116 | 127 | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 1 | MHz | ||||
SR | Slew rate | VS = 40 V, G = +1, CL = 20 pF | 3 | V/µs | |||
tS | Settling time | To 0.1%, VS = 40 V, VSTEP = 10 V , G = +1, CL = 20 pF | 5 | µs | |||
To 0.1%, VS = 40 V, VSTEP = 2 V , G = +1, CL = 20 pF | 2.5 | ||||||
To 0.01%, VS = 40 V, VSTEP = 10 V , G = +1, CL = 20 pF | 6 | ||||||
To 0.01%, VS = 40 V, VSTEP = 2 V , G = +1, CL = 20 pF | 3.5 | ||||||
Phase margin | G = +1, RL = 10 kΩ, CL = 20 pF | 60 | ° | ||||
Overload recovery time | VIN × gain > VS | 1 | µs | ||||
THD+N | Total harmonic distortion + noise | VS = 40 V, VO = 1 VRMS, G = -1, f = 1 kHz | 0.003% | ||||
OUTPUT | |||||||
Voltage output swing from rail | Positive and negative rail headroom | VS = 40 V, RL = no load | 3 | mV | |||
VS = 40 V, RL = 10 kΩ | 50 | 75 | |||||
VS = 40 V, RL = 2 kΩ | 250 | 350 | |||||
VS = 4.5 V, RL = no load | 1 | ||||||
VS = 4.5 V, RL = 10 kΩ | 20 | 30 | |||||
VS = 4.5 V, RL = 2 kΩ | 40 | 75 | |||||
ISC | Short-circuit current | ±60 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A | 600 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | 150 | 175 | µA | ||
TA = –40°C to 125°C | 175 |