JAJSSS9 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
The output voltage of a TLVM1440x module is externally adjustable using a resistor divider. A recommended value for RFBT of 100kΩ for improved noise immunity compared to 1MΩ and reduced current consumption compared to lower resistance values. Calculate RFBB using the following equation:
Choose the closest standard value of 19kΩ for RFBB which correlates to a VOUT of 5V.