JAJSSS9 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
The CONFIG terminal is used to set up the device for either dual output or single output operation.
RCONFIG (kΩ) | Mode |
---|---|
0 | Dual output |
9.53 | Single output |
121 | Dual output |
When configured for single output operation, the VOSNS2 pin becomes the output of the error amplifier (COMP) and a resistor and capacitor are needed at this pin to compensate the control loop. RC = 11kΩ, CC = 2.2nF can be used in initial evaluation for many designs. Increasing the resistance results in higher loop gain and tends to require proportionately larger output capacitors. Decreasing the capacitance increases the loop response of the device, resulting in faster transients but can lower phase margin at the cross-over frequency and can require adjustments to the output capacitance. Table 7-2 provides several settings for different output configurations.
MODE | VOUT1 | VOUT2 | FREQUENCY | COUT EACH PHASE | CIN + CHF | RC | CC |
---|---|---|---|---|---|---|---|
DUAL | 3.3V | 5V | 500kHz | 47 + 22µF | 2 × 10µF + 2 × 100nF | INTERNAL | INTERNAL |
DUAL | 3.3V | 5V | 2100kHz | 2 × 22µF | 1 × 10µF + 2 × 100nF | INTERNAL | INTERNAL |
SINGLE | 3.3V | 3.3V | 500kHz | 47 + 22µF | 2 × 10µF + 2 × 100nF | 11kΩ | 2.2nF |
SINGLE | 5V | 5V | 2100kHz | 2 × 22µF | 1 × 10µF + 2 × 100nF | 11kΩ | 2.2nF |