JAJSSS9 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
The feedback resistor divider equation can be used to calculate the output voltage setpoint for both outputs. Recommended values for RFB1T and RFB2T is 100kΩ for improved noise immunity compared to 1MΩ and reduced current consumption compared to lower resistance values. Calculate RFB1B and RFB2B using the following equation:
Choose the closest standard value of 19kΩ for RFB1B which correlates to a VOUT1 of 5V. Additionally, choose the closest standard value of 32kΩ for RFB2B which correlates to a VOUT2 of 3.3V.