JAJSSS9 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
With an input operating voltage from 3V to 36V and rated output current up to 6A, the TLVM1440x family of synchronous buck power modules provides flexibility, scalability and optimized design size for a range of applications. These modules enable DC/DC designs with high density, low EMI, and increased flexibility. Available EMI mitigation features include integrated input bypass capacitors.
DC/DC MODULE | RATED IOUT | PACKAGE | DIMENSIONS | FEATURES | EMI MITIGATION |
---|---|---|---|---|---|
TLVM14404 | 4A | B3QFN (28) | 6.5mm × 7.0mm × 4mm | RT adjustable FSW, PGOOD | integrated input and BOOT capacitors |
TLVM14406 | 6A |
For development support see the following: