JAJSSS9 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT VOLTAGE | ||||||
Load and Line Regulation on VOUT1(3.3V) - single and dual output mode | VBIAS/VOSNS1 = 3.3V, VVOSNS2 = 5V (dual output mode), VIN = 3.8V to 36V, IOUT = 0A to full load, PFM Mode | 60 | mV | |||
Load and Line Regulation on VOUT1(5V) - single and dual output mode | VBIAS/VOSNS1 = 5V, VVOSNS2 = 3.3V (dual output mode), VIN = 6V to 36V, IOUT = 0A to full load, PFM Mode | 70 | mV | |||
DMAX(ffb) | Maximum switch duty cycle | VIN = 3.3V, VVOSNS1 = 3.3V, IOUT = 2A, frequency foldback | 99% | |||
DMAX | Maximum switch duty cycle | VIN = 6 V, VVOSNS1 = 5 V, IOUT = 2 A, fsw = 1 MHz | 88% | |||
EFFICIENCY | ||||||
Efficiency on VOUT1(5V) - dual output mode | VBIAS/VOSNS1 = 5V, VVOSNS2 = 3.3V, VIN = 12V, IOUT = 3A, fsw = 1MHz | 91.5% | ||||
Efficiency on VOUT2(3.3V) - dual output mode | VBIAS/VOSNS1 = 5V, VVOSNS2 = 3.3V, VIN = 12V, IOUT = 3A, fsw = 1MHz | 88% | ||||
Efficiency - single output mode | VBIAS/VOSNS1 = 5V, VIN = 12V, IOUT = 6A, fsw = 2.1MHz | 91% |