JAJSSS9 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
The EN pin provides ON and OFF control for the TLVM1440x. When VEN is below approximately 0.4V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 0.6µA (typical). The TLVM1440x also employs internal undervoltage protection. If the input voltage is below the UV threshold, the regulator remains off.