JAJSRU2 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
AUTO mode operation allows for seamless transition between normal current mode operation while heavily loaded and highly efficient light load operation.
The light load operation is employed in the TLVM365R1x only in the AUTO mode. The light load operation employs two techniques to improve efficiency:
Note that while these two features operate together to improve light load efficiency, these features operate independent of each other.