JAJSRU2 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
The TLVM365R1x is in active mode whenever the EN/UVLO pin is above VEN-VOUT, VIN is high enough to satisfy VIN_R, and no other fault conditions are present. The simplest way to enable the operation is to connect the EN/UVLO pin to VIN, which allows self start-up when the applied input voltage exceeds the minimum VIN_R.
In active mode, depending on the load current, input voltage, and output voltage, the TLVM365R1x is in one of four modes: