JAJSRU2 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
Any time the output voltage falls more than a few percent, output voltage ramps up slowly. This condition, called graceful recovery, differs from soft start. During the graceful recovery period, the reference voltage is set to approximately 1% above what is needed to achieve the existing output voltage.
Figure 7-7 Recovery from DropoutWhether output voltage falls due to high load or low input voltage, after the condition that causes output to fall below set point is removed, the output climbs at the same speed as during start-up.