JAJSRU2 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
Fixed output configuration allows the feedback resistors to be eliminated and the layout to be simplified. TLVM365R15 can be configured for 3.3 V, fixed configuration by shorting VOUT to FB, for which this design does. See Device Comparison Table for the selection of fixed output voltage versions.
The device can be configured for adjustable output voltage in the case a different output voltage is required, as example. For more information on how to choose the feedback resistor values, please see Section 7.3.6. The recommended value of RFBB is 10 kΩ. The value for RFBT can be selected from Standard RFBT Values, Recommended FSW and Minimum COUT or calculated using Equation 5: