JAJSRU2 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
The TLVM365R1x family allow the power designer to set any desired operating freqeuncy between 200 kHz and 2.2 MHz by placing a resistor between the RT pin and ground. See Figure 7-3 to determine the resistor value needed for the desired switching frequency. In addition, the RT resistor can be programmed without a resistor to ground by connecting the RT pin to the appropriate voltage level. See Table 7-1 for selection on programming the RT pin.
RT INPUT | SWITCHING FREQUENCY |
---|---|
VCC | 1 MHz |
GND | 2.2 MHz |
RT to GND | Adjustable according to Figure 7-3 |
Float (not recommended) | No switching |
Use Equation 1 to calculate the value of RT for a desired frequency.
where