JAJSRU2 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
Figure 8-1 shows a typical application circuit for the TLVM365R15.
Figure 8-1 switching frequency can be programmed from 200 kHz to 2.2 MHz with a RT resistor. Connecting RT to VCC or GND (or comparable source) programs the frequency for either 1 MHz or 2.2 MHz, respectfully. The output voltage can be configured for fixed, 3.3-V configuration by shorting VOUT to FB and depopulating RFBB.
This design is capable of generating an output voltage ranging from 1 V to 6 V. Detailed Design Procedure outlines the procedure to designing a 3.3-V output voltage with TLVM365R15. This design can be used in factory automation, 4-20mA loop design due to the low-noise, small design size, and modest efficiency over the entire load range.