JAJSRU2 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage | VIN | Input voltage range after start-up | 3 | 65 | V | |
Output voltage | VOUT | Adjustable output voltage range | 1 | 6 | V | |
Output current | IOUT | (TLVM365R15) Load current range (3) | 0 | 0.15 | A | |
Output current | IOUT | (TLVM365R1) Load current range (3) | 0 | 0.1 | A | |
Frequency setting | RT | Selectable frequency range with RT | 0.2 | 2.2 | MHz | |
Temperature | TJ | Operating Junction Temperature | –40 | 125 | ℃ | |
Temperature | TA | Operating Ambient Temperature | –40 | 105 | ℃ |