JAJSJW1A October 2020 – August 2021 TMAG5123-Q1
PRODUCTION DATA
The bypass capacitor should be placed near the TMAG5123-Q1 to reduce noise.
Generally, using PCB copper planes underneath the TMAG5123-Q1 device has no effect on magnetic flux, and does not interfere with device performance. This is because copper is not a ferromagnetic material. However, If nearby system components contain iron or nickel, they may redirect magnetic flux in unpredictable ways.