JAJSJW1A October 2020 – August 2021 TMAG5123-Q1
PRODUCTION DATA
The TMAG5123-Q1 is powered from 2.7-V to 38-V DC power supplies. A decoupling capacitor close to the device must be used to provide local energy with minimal inductance. TI recommends using a ceramic capacitor with a value of at least 0.01 µF.