JAJSOV9A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
In standby mode, the TMAG5170D-Q1 is ready to start sensor conversion with a trigger command from a controller. Several trigger methods are supported as defined in the TRIGGER_MODE register bits. During this operating mode, the relevant analog and digital support circuitry remain active to enable a faster conversion start. The average current consumption during this mode is denoted by ISTDBY. The time it takes for the device to go to standby mode from configuration mode is denoted by tstand_by.