JAJSOV9A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
The TMAG5170D-Q1 temperature sensor will measure temperature from –40°C to 170°C and store the result in the 16-bit TEMP_RESULT register. With CONV_AVG != 0h, and DATA_TYPE = 0h, the 16-bit temperature data can be accessed through regular 32-bit SPI read using Equation 8 to calculate the temperature. If CONV_AVG = 0h or DATA_TYPE != 0h, use Equation 10 to calculate the temperature.
where
TEMPERATURE (°C) |
TEMP_RESULT | |
---|---|---|
BINARY | HEX | |
–40 | 0011 0101 0011 0110 | 3536h |
–25 | 0011 1000 1011 1010 | 38BAh |
0 | 0011 1110 1001 0110 | 3E96h |
25 | 0100 0100 0111 0010 | 4472h |
25.01 | 0100 0100 0111 0011 | 4473h |
85 | 0101 0010 1000 0010 | 5282h |
125 | 0101 1011 1110 0010 | 5BE2h |