JAJSOV9A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
Figure 6-11 shows both regular and special SDO frames during SDI write command. During a regular 32-bit frame write command through SDI, the SDO delivers '0's in place of 16-bit data placeholders. During the special frame write cycle through SDI line, the TMAG5170D-Q1 will continue to send the two channel data through SDO line as defined by the DATA_TYPE register bits.