JAJSTS7B March 2024 – August 2024 TMAG5213
PRODUCTION DATA
The TMAG5213 is used in magnetic position sensing applications. The device features a high-speed architecture to facilitate more precise field measurement. With latching magnetic characteristics, the output is turned low or high respectively with a sufficiently strong south or north pole facing the package top side. When removing the magnetic field, the device keeps its previous state.
For reliable functionality, the magnet must apply a flux density at the sensor greater than the corresponding maximum BOP or BRP numbers specified in the Magnetic Characteristics table. Add additional margin to account for mechanical tolerance, temperature effects, and magnet variation.